Caterpillar 825K

Caterpillar 825K

Price
556,000 USD
Year
2015
Working hours
3358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 825K
CategoryWheel Loaders
Serial Number23305012
Unit Number439074
Catalog NumberCU2226295
Manufacturing Year2015
Hours3358 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 556,000
Tax-
Price Including Tax-
Features
Additional Information3336 GD 2/15/19
C15 ENGINE
ENGINE & NO SOUND SUPPRESSION
PRECLEANER, STANDARD
AXLES, STANDARD
HYDRAULICS
CAB GLASS, STANDARD
CAB PRECLEANER, NON-POWERED
PRODUCT LINK, SATELLITE PL321
WHEELS, TAMPING TIPS
HEATER, ENGINE COOLANT, 120V
RADIO, AM/FM/AUX/USB/BT
FILMS, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone