Bomag BW90AD-2

Bomag BW90AD-2

Price
On Request
Year
2007
Working hours
517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBomag BW90AD-2
CategoryWaste Compactors
Serial Number101460522988
Unit Number101460522988
Catalog NumberCU4424281
Manufacturing Year2007
Hours517 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WIDE: 800 MM
CONDITION COMPACTOR: 80 %
OPERATING WEIGHT: 1.5 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
David Bolte
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone