Bomag BW177D

Bomag BW177D

Price
65,844 USD
Year
2018
Working hours
23 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBomag BW177D
CategorySoil Compactors
Serial Number491660
Unit Number491660
Catalog NumberCU4462418
Manufacturing Year2018
Hours23 h
CountryGermany
LocationGarching B. München
Pricing
Price Excluding Tax$ 65,844
Tax (19%)$ 12,510
Price Including Tax$ 78,354
Features
Additional InformationTIRES CONDITION REAR LEFT: 100 %
OPERATING WEIGHT: 7.5 T
TIRES CONDITION REAR RIGHT: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Rene Hirschmann
Germany
Telephone:+49 35204 467 ext 45
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone