MultiQuip VP MVH508

MultiQuip VP MVH508

Price
15,300 USD
Year
2018
Working hours
50 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip VP MVH508
Categoryvibratory plate compactor
Serial NumberC1130
Unit NumberVP0952
Catalog NumberCU4775769
Manufacturing Year2018
Hours50 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax15,300 USD
Tax-
Price Including Tax-
Details
Additional informationENGINE S/N 1712717001076
HATZ DIESEL
AIR-COOLED, SINGLE-CYCLINDER
20" X 35" PLATE
COMPACTION DEPTH: UP TO 40"
CENTRIFUGAL FORCE: 14,613 LBS
OPERATING WEIGHT: 1182 LBS.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone