Quick Search

MultiQuip VP MVC88

MultiQuip VP MVC88

Price
XDR 2,585
Year
2022
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandMultiQuip VP MVC88
Categoryvibratory plate compactor
Serial NumberH-11684
Unit NumberVP1498
Catalog Number10017073
Year2022
Hours3 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax2,585 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationHONDA 4.8HP, GASOLINE, 4-CYCLE
AIR-COOLED, SINGLE-CYCLINDER
VIBRATORY PLATE COMPACTOR
OPERATING WEIGHT: 202 LBS.
BASEPLATE: 19.7" X 20.7"
WATER TANK: 11 QT
CENTRIFUGAL FORCE: 3450 LBS.
COMPACTION DEPTH: UP TO 12"
ORDERED FOR STOCK 04.22.22 JLB (MQ)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering