York CHILLER 50TON

York CHILLER 50TON

Price
30,200 USD
Year
2009
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandYork CHILLER 50TON
CategoryUsed Ground Thawing Equipment
Serial Number2AVM002768
Unit Number809RR015
Catalog NumberCU2399021
Manufacturing Year2009
Hours1 h
CountryUnited States
LocationChesapeake, VA
Pricing
Price Excluding Tax30,200 USD
Tax USD
Price Including Tax USD
Details
Additional Information460V 3PHASE 60HZ
AMBIENT TEMP 95 F
CAPACITY 51.4 TONS
COMPRESSOR TYPE: 4 SCROLL
DESIGN FLOW RATE 123.3 GPM
EWT 54F LWT 44F
FORK POCKETS AND LIFTING EYES
MINIMUM CIRCUIT AMPACITY 131A
MINIMUM DUAL ELEMENT FUSE SIZE 150A
MINIMUM FLOW 50 GPM. MAXIMUM FLOW 200 GPM.
PROTECTIVE FRAME AND SKID BASE RAIL
REFRIGERANT R410A
USED 50 TON PORTABLE CHILLER PACKAGE
VARIABLE SPEED PUMP SKID WITH CABLE
Features
Additional Information460V 3PHASE 60HZ
AMBIENT TEMP 95 F
CAPACITY 51.4 TONS
COMPRESSOR TYPE: 4 SCROLL
DESIGN FLOW RATE 123.3 GPM
EWT 54F LWT 44F
FORK POCKETS AND LIFTING EYES
MINIMUM CIRCUIT AMPACITY 131A
MINIMUM DUAL ELEMENT FUSE SIZE 150A
MINIMUM FLOW 50 GPM. MAXIMUM FLOW 200 GPM.
PROTECTIVE FRAME AND SKID BASE RAIL
REFRIGERANT R410A
USED 50 TON PORTABLE CHILLER PACKAGE
VARIABLE SPEED PUMP SKID WITH CABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Robert Capelli
Telephone:+1 804 752 6070
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone