York AC10T

York AC10T

Price
2,990 USD
Year
2006
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandYork AC10T
CategoryUsed Ground Thawing Equipment
Serial NumberNOF6583657
Unit NumberLEN029
Catalog NumberCU1737899
Manufacturing Year2006
Hours3 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 2,990
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

4000 CFM OF AIR FLOW
2-20" RETURN
1-20" SUPPLY
20KW OF ELECTRIC HEAT
45 AMPS @ 480V
YORK 10 TON AIR CONDITIONER
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

4000 CFM OF AIR FLOW
2-20" RETURN
1-20" SUPPLY
20KW OF ELECTRIC HEAT
45 AMPS @ 480V
YORK 10 TON AIR CONDITIONER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources