York AC10T

York AC10T

Price
3,990 USD
Year
2004
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandYork AC10T
CategoryUsed Ground Thawing Equipment
Serial NumberNFMM064094
Unit NumberLEN026
Catalog NumberCU1738041
Manufacturing Year2004
Hours1 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 3,990
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1-20" SUPPLY
2-20" RETURN
20KW ELECTRIC HEATER
4000 CFM
45 AMPS @480V
YORK 10 TON AIR CONDITIONER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone