Currently 17929 machines for sale
Quick Search

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Used Ground Thawing Equipment
x
81 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
MISCELLANEOUS MFGRS HEATD500K, 6,7302023
Wichita, KS
1 h

See Details
MISCELLANEOUS MFGRS HEATD500K, 6,1902022
Wichita, KS
1 h

See Details
Allmand MH500IQ, 11,0002009
Shakopee, MN
9,108 h Conditionsultra low sulfur diesel fuelce plateheaterengine type - dieselhitch, ball

See Details
Wacker E3000GH, 52,0002021
Shakopee, MN
2,375 h Conditionsultra low sulfur diesel fuelheaterengine type - dieselhitch, ball

See Details
MISCELLANEOUS MFGRS HEATG700K, 4,8902014
Kansas City, MO
2,089 h

See Details
Ohio Cat Manufacturing AC30T, 39,1002013
Topeka, KS
5,182 h

See Details
Allmand MH500IQ, 12,0002009
Shakopee, MN
6,483 h Conditionsheaterengine type - dieselhitch, ball

See Details
Allmand MH500IQ, 11,0002009
Shakopee, MN
8,643 h Conditions4 points liftheaterengine type - dieselhitch, ball

See Details
York CHILL100T, 119,2002015
Topeka, KS
1 h

See Details
Olympian MAC6000, 18,7502015
TX
3,997 h

See Details
Olympian MFH9002019
TX
270 h

See Details
York CHILL157T, 155,3002015
Topeka Area, KS
1 h

See Details
Olympian MAC6000, 19,0002015
OK
3,394 h

See Details
MISCELLANEOUS MFGRS HEATG700K, 4,8902014
Wichita, KS
9,072 h

See Details
Olympian MFH9002019
TX
1,703 h

See Details
Allmand MH500IQ, 10,0002009
Shakopee, MN
9,255 h Conditionsultra low sulfur diesel fuelheaterengine type - dieselhitch, ball

See Details
Olympian MAC6000, 20,0002015
OK
2,060 h

See Details
MISCELLANEOUS MFGRS HEATG700K, 4,8902014
Kansas City, MO
714 h

See Details
Generac MAC6000-HYDRONIC SURFACE HEATER, 18,7502016
TX
3,677 h

See Details
Ohio Cat Manufacturing AC30T, 39,1002013
Topeka, KS
6,463 h

See Details
Olympian MFH9002019
TX
387 h

See Details
Show more results

Used Ground Thawing Equipment