Currently 17644 machines for sale
Quick Search

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Used Ground Thawing Equipment
x
66 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Wacker E30002021
Shakopee, MN
2,429 h Conditionsultra low sulfur diesel fuelheaterengine type - dieselhitch, ball

See Details
Allmand MH500IQ2015
Shakopee, MN
5,945 h Conditionsheaterengine type - dieselhitch, ball

See Details
TORQUED HEAT TH1250CC, 94,5002014
Casper, WY
6,238 h

See Details
Ohio Cat Manufacturing AC30T, 39,1002013
Topeka, KS
5,182 h

See Details
York CHILL100T, 119,2002015
Topeka, KS
1 h

See Details
Olympian MAC6000, 18,7502015
TX
3,997 h

See Details
Olympian MFH9002019
TX
270 h

See Details
York CHILL157T, 155,3002015
Topeka Area, KS
1 h

See Details
Olympian MAC6000, 19,0002015
OK
3,394 h

See Details
Olympian MFH9002019
TX
1,663 h

See Details
Olympian MAC6000, 20,0002015
OK
2,060 h

See Details
Generac MAC6000-HYDRONIC SURFACE HEATER, 18,7502016
TX
3,677 h

See Details
Ohio Cat Manufacturing AC30T, 39,1002013
Topeka, KS
6,463 h

See Details
Olympian MFH9002019
TX
387 h

See Details
Ohio Cat Manufacturing AC30T, 39,1002013
Topeka, KS
5,210 h

See Details
Olympian MFH9002019
TX
1,857 h

See Details
Olympian MFH9002019
TX
585 h

See Details
Olympian MAC6000, 18,5002014
TX
3,884 h

See Details
Olympian MFH9002019
TX
1,235 h

See Details
Olympian MAC6000, 20,5002015
OK
1,556 h

See Details
Generac MFH900-FLAMELESS-HEATER2019
TX
2,105 h

See Details
Show more results

Used Ground Thawing Equipment