Quick Search

MISCELLANEOUS MFGRS HEATE60KW

Construction and Mining Equipment MISCELLANEOUS MFGRS HEATE60KW

Year
2018
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS HEATE60KW
Foley Equipment Company
CategoryUsed Ground Thawing Equipment
Serial NumberHX112718-1
Unit NumberREN205
Catalog Number4493198
Year2018
Hours2 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax2,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
- MOSEBACH 60KW 205,000 BTUH HEATER, 480V,
3 PHASE, 60HZ

20" SQUARE TO 16" ROUND TRANS-
480V, 3 PHASE, 60HZ, 73A
ITION (STAINLESS STEEL)
MOSEBACH 205,000 BTUH HEATER,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering