MISCELLANEOUS MFGRS HEATD500K

Construction and Mining Equipment MISCELLANEOUS MFGRS HEATD500K

Price
5,430 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS HEATD500K
CategoryUsed Ground Thawing Equipment
Serial Number1201356612
Unit NumberNEN134
Catalog NumberCU2195853
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 5,430
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PORTABLE HEATER, 3,250 CFM, 60
GAL TANK, W/HEAT RECOVERY SYS,
2' REMOTE THERMOSTAT, 1-16"
OUTLET, 2.5" STATIC PRESSURE,
1-16"X25' DUCT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone