Quick Search

H1720

Construction and Mining Equipment H1720

Price
$4,501
Year
2004
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Karratha, WA
+61 737221403
Show phone number
  • Basic information
  • Details
Basic information
Brand H1720
CategoryUsed Ground Thawing Equipment
Serial Number6882
Unit NumberUA1078
Catalog Number4890627
Year2004
CountryAustralia
LocationKarratha, WA
Pricing
Price Excluding Tax4,501 USD
Tax (10%)450 USD
Price Including Tax4,951 USD
Details
Additional informationDETAILS:
• Class: Portable Air Conditioner
• Stock No.: UA1078
• Manufacturer Year: 2004
• Location: Karratha WA

RATED OUTPUT:
• 17Kw
• Maximum Ambient Temp: 50ºc
• Operating Range: -4 ºc to 46ºc

OPEN SKID DIMENSIONS:
• Length (mm): 1600 mm
• Width (mm): 1100 mm
• Height (mm): 1800 mm
• Weight (Kg): 550 kg

DESCRIPTION:
• Heavy duty, rental spec, sound attenuated.
• Colling capacity 17kW, Heating Capacity 17kW
• VSD control to evaporator fan
• R22 Refrigerant
• Designed for outdoor all weather use
• Ready to run
For a full listing of available stock visit ... quoted are Ex Works and exclusive of GST)

AC / CHILLER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering