Ohio Cat Manufacturing HEATG600K

Ohio Cat Manufacturing HEATG600K

Price
6,520 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing HEATG600K
CategoryUsed Ground Thawing Equipment
Serial Number605008
Unit NumberRER017
Catalog NumberCU4395077
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 6,520
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

100K MIN BTU - 600K MAX BTU,
3500 CFM, 20" OUTLET
CAT MAKE-UP AIR HEATER, 600K BTU
NAT GAS, 1.5HP ELECTRIC MOTOR,
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

100K MIN BTU - 600K MAX BTU,
3500 CFM, 20" OUTLET
CAT MAKE-UP AIR HEATER, 600K BTU
NAT GAS, 1.5HP ELECTRIC MOTOR,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone