Quick Search

Ohio Cat Manufacturing AC30T

Ohio Cat Manufacturing AC30T

Year
2013
Working hours
5,187 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandOhio Cat Manufacturing AC30T
Foley Equipment Company
CategoryUsed Ground Thawing Equipment
Serial NumberMM00379
Unit NumberMEN063
Catalog Number4363051
Year2013
Hours5,187 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax39,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**NOW AVAILABLE**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

(2 STAGE)
2 - 20" AIR RETURNS
2 - 20" AIR SUPPLIES
3,820# ALUMINUM UNIT
67 AMPS
BULB) 63.5/59.6 DEG FAHRENHEIT
BULB) 90/70 DEGREES FAHRENHEIT
CFM
DESIGN AIR FLOW/MAXIMUM 10,000
DESIGN CAPACITY 30 TONS
DUCT CONNECTIONS 19"
ENTERING AIR TEMP (DRY BULB/WET
HEIGHT 102"
LEAVING AIR TEMP (DRY BULB/WET
LENGTH 96"
TOTAL FULL LOAD OR RUNNING LOAD
WIDTH 66"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering