Ohio Cat Manufacturing AC30T

Ohio Cat Manufacturing AC30T

Price
28,300 USD
Year
2009
Working hours
5,209 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing AC30T
CategoryUsed Ground Thawing Equipment
Serial NumberMM00250
Unit NumberPER007
Catalog NumberCU2412747
Manufacturing Year2009
Hours5209 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 28,300
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2-20" RETURN
2-20" SUPPLIES
30 TON AIR CONDITIONER
97 AMPS @ 480V
STEEL UNIT, 4900#
10,000 CFM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone