Ohio Cat Manufacturing AC30T

Ohio Cat Manufacturing AC30T

Price
46,700 USD
Year
2013
Working hours
3,580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing AC30T
CategoryUsed Ground Thawing Equipment
Serial NumberMM00380
Unit NumberMEN064
Catalog NumberCU4363052
Manufacturing Year2013
Hours3580 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 46,700
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

(2 STAGE)
2 - 20" AIR RETURNS
2 - 20" AIR SUPPLIES
3,820# ALUMINUM UNIT
67 AMPS
BULB) 63.5/59.6 DEG FAHRENHEIT
BULB) 90/70 DEGREES FAHRENHEIT
CFM
DESIGN AIR FLOW/MAXIMUM 10,000
DESIGN CAPACITY 30 TONS
DUCT CONNECTIONS 19"
ENTERING AIR TEMP (DRY BULB/WET
HEIGHT 102"
LEAVING AIR TEMP (DRY BULB/WET
LENGTH 96"
TOTAL FULL LOAD OR RUNNING LOAD
WIDTH 66"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone