Ohio Cat Manufacturing AC30T

Ohio Cat Manufacturing AC30T

Price
30,400 USD
Year
2010
Working hours
3,924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing AC30T
CategoryUsed Ground Thawing Equipment
Serial NumberMM00278
Unit NumberLEN068
Catalog NumberCU1863442
Manufacturing Year2010
Hours3924 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 30,400
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

10,000 CFM
2-20" RETURNS
2-20" SUPPLIES
3.25 INCH OF WATER COLUMN
67 AMPS @ 480V
CAT 30 TON AIR CONDITIONER
WEIGHT 3820 LBS, ALUMINUM UNIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone