Quick Search

Allmand MH500IQ

Allmand MH500IQ

Price
$18,750
Year
2016
Working hours
3,569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandAllmand MH500IQ
CategoryUsed Ground Thawing Equipment
Serial Number14-000032
Unit Number14-000032
Catalog Number4723331
Year2016
Hours3,569 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax18,750 USD
Tax-
Price Including Tax-
Details
Additional information2" BALL / 3" PINTLE HITCH
CAT C1.5 TIER 4 FINAL ENGINE
DOUBLE WALL FUEL TANK
FLUID CONTAINMENT
BLOCK HEATER
16" X 25' DUCTING
DUAL 12" DUCTS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering