Quick Search

Allmand MH500IQ

Allmand MH500IQ

Price
$27,000
Year
2016
Working hours
3,165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandAllmand MH500IQ
CategoryUsed Ground Thawing Equipment
Serial Number14-000031
Unit Number14-000031
Catalog Number4723330
Year2016
Hours3,165 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax27,000 USD
Tax-
Price Including Tax-
Details
Additional informationCAT C1.5 TIER 4 FINAL ENGINE
2" BALL / 3" PINTLE HITCH
FLUID CONTAINMENT
DOUBLE WALL FUEL TANK
BLOCK HEATER
DUAL 12" DUCTS
16" X 25' DUCTING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering