Quick Search

Allmand MH500IQ

Allmand MH500IQ

Price
$22,000
Year
2018
Working hours
2,067 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandAllmand MH500IQ
CategoryUsed Ground Thawing Equipment
Serial Number14-000268
Unit Number14-000268
Catalog Number4723338
Year2018
Hours2,067 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax22,000 USD
Tax-
Price Including Tax-
Details
Additional informationFLUID CONTAINMENT
2" BULLDOG/ 3" PINTLE
BREAK AWAY HITCH
VIN # - 5AEA1RD19JH000136
BLOCK HEATER
CATERPILLAR C1.5 T4F
DOUBLE-WALL FUEL TANK
DUAL 16" DUCT OUTS
ELECTRIC BRAKES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering