X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Construction - Other
x
Used Ground Thawing Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Dealer
+
Country
+
Features
+

Used Ground Thawing Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

176 Search results for "Current filter"
1..8910..15
Displaying: 97 - 108 Sort by:   ads/page
Ohio Cat Manufacturing HEATG600K, 6,300 USDUsed Ground Thawing Equipment
Wichita, KS, US
Year: 2013, Working hours: 1 h
FOLEY EQUIPMENT COMPANY
Ohio Cat Manufacturing HEATG600K, 6,300 USDUsed Ground Thawing Equipment
Wichita, KS, US
Year: 2013, Working hours: 11 h
FOLEY EQUIPMENT COMPANY
York CHILL200T, 184,500 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2018, Working hours: 1 h
FOLEY EQUIPMENT COMPANY
Ohio Cat Manufacturing HEATG600K, 6,520 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2014, Working hours: 3 h
FOLEY EQUIPMENT COMPANY
Thawzall XHR750, On RequestUsed Ground Thawing Equipment
Casper, WY, US
Year: 2018, Working hours: 1495 h
WYOMING MACHINERY
York CHILLER 50TON, 30,200 USDUsed Ground Thawing Equipment
Chesapeake, VA, US
Year: 2009, Working hours: 1 h
CARTER MACHINERY COMPANY, INC.
MISCELLANEOUS MFGRS HEATHK300D, 54,300 USDUsed Ground Thawing Equipment
Topeka Area, KS, US
Year: 2019, Working hours: 524 h
FOLEY EQUIPMENT COMPANY
Thawzall XHR750, On RequestUsed Ground Thawing Equipment
Casper, WY, US
Year: 2018, Working hours: 809 h
WYOMING MACHINERY
Thawzall TCH150, 27,500 USDUsed Ground Thawing Equipment
Fenton, MO, US
Year: 2014, Working hours: 999 h
FABICK CAT
Wacker E2200GH, 36,000 USDUsed Ground Thawing Equipment
Shakopee, MN, US
Year: 2015, Working hours: 1824 h
ZIEGLER CAT
Allmand HEATD1MIQ, 30,400 USDUsed Ground Thawing Equipment
Topeka, KS, US
Year: 2018, Working hours: 1249 h
FOLEY EQUIPMENT COMPANY
Allmand HEATD1MIQ, 31,500 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2019, Working hours: 1246 h
FOLEY EQUIPMENT COMPANY
 
Compare products
1..8910..15