X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Construction - Other
x
Used Ground Thawing Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Dealer
+
Country
+
Features
+

Used Ground Thawing Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

110 Search results for "Current filter"
1..789..10
Displaying: 85 - 96 Sort by:   ads/page
Allmand MH1000, 13,900 USDUsed Ground Thawing Equipment
Duluth, MN, US
Year: 2013, Working hours: 5,488 h
ZIEGLER CAT
MISCELLANEOUS MFGRS HEATHK300D, 35,400 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2015, Working hours: 2,918 h
FOLEY EQUIPMENT COMPANY
Ohio Cat Manufacturing AC30T, 47,900 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2015, Working hours: 6,481 h
FOLEY EQUIPMENT COMPANY
Allmand MH1000, 13,900 USDUsed Ground Thawing Equipment
Duluth, MN, US
Year: 2013, Working hours: 5,312 h
ZIEGLER CAT
MISCELLANEOUS MFGRS HEATHK300D, 57,100 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2019, Working hours: 314 h
FOLEY EQUIPMENT COMPANY
Allmand HEATD1MIQ, 34,300 USDUsed Ground Thawing Equipment
Topeka, KS, US
Year: 2019, Working hours: 1,780 h
FOLEY EQUIPMENT COMPANY
Allmand HEATD1MIQ, 22,900 USDUsed Ground Thawing Equipment
Wichita, KS, US
Year: 2016, Working hours: 5,997 h
FOLEY EQUIPMENT COMPANY
MISCELLANEOUS MFGRS HEATHK300D, 35,400 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2015, Working hours: 2,850 h
FOLEY EQUIPMENT COMPANY
MISCELLANEOUS MFGRS HEATHK300D, 45,700 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2017, Working hours: 2,128 h
FOLEY EQUIPMENT COMPANY
Allmand MH500IQ, 17,500 USDUsed Ground Thawing Equipment
Casper, WY, US
Year: 2016, Working hours: 4,189 h
WYOMING MACHINERY
Allmand HEATD1MIQ, 26,300 USDUsed Ground Thawing Equipment
Wichita, KS, US
Year: 2016, Working hours: 3,628 h
FOLEY EQUIPMENT COMPANY
MISCELLANEOUS MFGRS HEATHK300D, 57,100 USDUsed Ground Thawing Equipment
Kansas City, MO, US
Year: 2019, Working hours: 311 h
FOLEY EQUIPMENT COMPANY
 
Compare products
1..789..10