Currently 17646 machines for sale
Quick Search

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Used Ground Thawing Equipment
x
66 Search results for "Current filter"
Displaying: 49 - 66 Sort by: 
Ohio Cat Manufacturing AC30T, 29,4002010
Topeka, KS
9,245 h

See Details
TORQUED HEAT TH1250CC, 155,0002015
Casper, WY
3,102 h

See Details
Ohio Cat Manufacturing AC30T, 43,5002015
Kansas City, MO
13,770 h

See Details
Ohio Cat Manufacturing AC30T, 29,4002009
Topeka, KS
8,094 h

See Details
York CHILL50T, 17,5002008
Wichita, KS
3 h

See Details
Ohio Cat Manufacturing AC30T, 39,1002013
Topeka, KS
5,187 h

See Details
MISCELLANEOUS MFGRS HEATE60KW, 2,5002018
Kansas City, MO
2 h

See Details
Ohio Cat Manufacturing AC DISTRIBUTION BOX, 3002008
Chesapeake, VA
1 h

See Details
Wacker E3000GH, 49,9002019
Shakopee, MN
1,030 h Conditionsultra low sulfur diesel fuelepa labeldiesel

See Details
York CHILLER 50TON, 30,2002009
Chesapeake, VA
1 h

See Details
MISCELLANEOUS MFGRS HEATER Z99, 36,1852014
Belle, WV
2,072 h

See Details
Olympian MAC6000, 20,0002015
TX
2,342 h

See Details
Olympian MFH9002019
TX
1,006 h

See Details
MISC - ENG DIVISION DX12T480V, 21,5002008
Harrisburg, PA
4,802 h

See Details
Ohio Cat Manufacturing CHILL 200T2015
Phoenix, AZ
1 h

See Details
MISC - ENG DIVISION MH1000, 3,0002011
New Stanton, PA
4,678 h

See Details
MISC - ENG DIVISION MH1000, 3,0002011
New Stanton, PA
3,658 h

See Details
York CHILLER 300TON, 13,5002009
Chesapeake, VA
5,985 h

See Details
MISCELLANEOUS MFGRS HEATER Z99, 33,7852014
Belle, WV
2,531 h

See Details
HSC-2500, 5552006
Darwin, NT

See Details
H1720, 4,5702004
Karratha, WA
ac / chiller

See Details
Show more results

Used Ground Thawing Equipment