Currently 18064 machines for sale
Quick Search

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Used Ground Thawing Equipment
x
81 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Allmand MH500IQ, 13,0002016
Shakopee, MN
3,523 h Conditionsheaterengine type - dieselhitch, ball

See Details
Ohio Cat Manufacturing AC30T, 39,1002013
Topeka, KS
5,210 h

See Details
Olympian MFH9002019
TX
1,857 h

See Details
Allmand MH500IQ, 12,0002015
Shakopee, MN
5,429 h Conditionsultra low sulfur diesel fuelheaterengine type - dieselhitch, ball

See Details
Olympian MFH9002019
TX
585 h

See Details
Allmand MH500IQ, 9,5002012
Shakopee, MN
8,390 h Conditions4 points liftheaterengine type - dieselhitch, ball

See Details
Olympian MAC6000, 18,5002014
TX
3,884 h

See Details
Olympian MFH900, 46,2502019
TX
1,235 h

See Details
Olympian MAC6000, 20,5002015
OK
1,556 h

See Details
Allmand MH500IQ, 12,0002014
Shakopee, MN
5,203 h Conditionsheaterengine type - dieselhitch, ball

See Details
Allmand MH500IQ, 13,0002016
Shakopee, MN
6,144 h Conditionsregulatory status - cat_us exportlightingultra low sulfur diesel fuelheaterengine type - diesel

See Details
Generac MFH900-FLAMELESS-HEATER2019
TX
2,105 h

See Details
Olympian MAC6000, 19,5002015
OK
2,668 h

See Details
Olympian MAC6000, 18,7502014
TX
3,560 h

See Details
Allmand MH500IQ, 11,0002015
Shakopee, MN
7,120 h Conditionsheaterengine type - dieselhitch, ball

See Details
Olympian MAC6000, 19,2502015
OK
2,867 h

See Details
Olympian MAC6000, 15,5002015
TX
4,693 h

See Details
Allmand MH500IQ, 10,0002009
Shakopee, MN
6,849 h Conditionsheaterengine type - dieselhitch, ball

See Details
Allmand MH500IQ, 12,0002015
Shakopee, MN
5,944 h Conditionsheaterengine type - dieselhitch, ball

See Details
MISC - ENG DIVISION MH1000, 8,0002015
PA
2,539 h

See Details
MISC - ENG DIVISION MH1000, 8,0002015
PA
2,539 h

See Details
Allmand MH500IQ, 18,0002017
New Stanton, PA
6,309 h

See Details
MISC - ENG DIVISION EB400, 3,7002019
Harrisburg, PA
955 h

See Details
Allmand MH1000, 2,5002011
Milesburg, PA
6,167 h

See Details
Show more results

Used Ground Thawing Equipment