X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Construction - Other
x
Used Ground Thawing Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Dealer
+
Country
+
Features
+

Used Ground Thawing Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

149 Search results for "Current filter"
1..111213
Displaying: 145 - 149 Sort by:   ads/page
TIOGA_IDF-7, 26,132 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2017
FINNING CANADA
ESI_ES700, 20,906 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2013, Working hours: 7416 h
FINNING CANADA

diesel
E3000, 13,439 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2017, Working hours: 10503 h
FINNING CANADA
ESI_ES700, 20,906 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2013, Working hours: 8816 h
FINNING CANADA

diesel
WAKER_PWRFLM_JR30, 747 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2018
FINNING CANADA
 
Compare products
1..111213