X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Construction - Other
x
Used Ground Thawing Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Dealer
+
Country
+
Features
+

Used Ground Thawing Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Ground Thawing Equipment for Sale

When you need high-quality ground thawing equipment from a source you can trust, consider reaching out to your local Cat® dealer. Our pre-owned ground heaters are efficient and designed to last, even in extreme weather conditions.

115 Search results for "Current filter"
1..8910
Displaying: 109 - 115 Sort by:   ads/page
Ohio Cat Manufacturing HEATER/150, 3,800 USDUsed Ground Thawing Equipment
Chesapeake, VA, US
Year: 2011, Working hours: 10,236 h
CARTER MACHINERY COMPANY, INC.
Ohio Cat Manufacturing AC/30TON, On RequestUsed Ground Thawing Equipment
Williamsburg, VA, US
Year: 2014, Working hours: 17,846 h
CARTER MACHINERY COMPANY, INC.
Allmand FLAMELESS_ INDIRECT_CATTIER 3_750000BTU, 24,296 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2014, Working hours: 1,253 h
FINNING CANADA
Allmand FLAMELESS_ INDIRECT_CATTIER 3_750000BTU, 24,296 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2014, Working hours: 1,994 h
FINNING CANADA
Allmand FLAMELESS_ INDIRECT_CATTIER 3_750000BTU, 24,296 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2014, Working hours: 1,163 h
FINNING CANADA
Wacker HEATER_INDIRECT_ TIOGA_IDF-7, 16,198 USDUsed Ground Thawing Equipment
Edmonton, AB, CA
Year: 2017
FINNING CANADA
Ohio Cat Manufacturing ELECTRIC HEATER_150KW_600V, 16,198 USDUsed Ground Thawing Equipment
Surrey, AB, CA
Year: 2019
FINNING CANADA

electric600 volts
 
Compare products
1..8910