Underground Mining Equipment
underground mining loader
Caterpillar
Quick Search
Contact dealer
Caterpillar R1600G
2019
6472 Hours
MADISA
Brand
Caterpillar R1600G
Category
underground mining loader
Serial Number
9YZ78044
Unit Number
P023486
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Search
Back to search results
Caterpillar R1600G
Home
Construction
Underground Mining Equipment
underground mining loader
Caterpillar
Caterpillar R1600G
Year
2019
Working hours
6,472 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar R1600G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
603,600
MADISA
Chihuahua
+52 8184002000
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
Caterpillar R1600G
Category
underground mining loader
Serial Number
9YZ78044
Unit Number
P023486
Catalog Number
10046042
Year
2019
Hours
6,472 h
Country
Mexico
Location
Chihuahua, Mexico
Pricing
Price Excluding Tax
603,600
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
EROPS
EROPS
LIGHTING
LIGHTING
BUCKET
BUCKET
Additional information
Operator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
0
1
s.o.s. taken
Yes
bumper
Good
cab or canopy
Good
crankcase guard / battery box
Good
differential supports
Good
eng. enclose hood / stack
Good
fiberglass
Good
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Good
paint
Good
plastic
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Poor
DOESNT HAVE
steps / ladder
Good
safety items
2
0
0
horn
Good
rops
Good
gauges, operator station, console
16
0
0
back up alarm
Yes
rops certification plate
Yes
air conditioner
Good
cms panel
Good
dash console
Good
door latches
Good
doors
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
interior lights
Good
meter
Good
pans/guards
Good
seat cushion / arm rest
Good
switches
Good
windows
Good
windshield wipers
Good
engine
8
0
0
blow by
No
epa decal
No
fluid levels ok?
Yes
has engine been rebuilt?
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
ROJO
oil pressure (h/l/n)
NORMAL
smoke (b/d/l/w)
BAJO
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
oil filter condition (cut) - engine
Good
overall operating condition - engine
Good
turbocharger / blower
Good
cooling system
5
1
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Fair
radiator
Good
water pump
Good
electrical, starting and charging system
4
0
0
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
transmission
11
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
drive shaft
Good
lines / fittings - transmission
Good
overall operating condition - transmission
Good
pump
Good
seals
Good
temp / pressure gauges
Good
torque converter
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints
Good
steering
5
0
0
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
REPAIR IN APRIL 2023
supplemental steer
Good
valves
Good
brake
4
0
0
leaks - brake
No
compressor
Good
control valve
Good
master cylinder
Good
type (wet, dry)
Good
hydraulics
8
0
0
attachment cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
lift cylinders
Good
REPAIR IN APRIL 2023
overall operating condition - hydraulics
Good
pump & valves
Good
tilt cylinder
Good
bucket
4
0
0
bucket floor
Good
bucket linkage - bucket 1
Good
loader frame
Good
loader pins & bushings
Good
REPAIR APRIL 2023
final drives
2
0
0
front axle
Good
REPAIR APRIL 2023
front final drives
Good
REPAIR APRIL 2023
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
TRIANGLE
100
Left Rear
TRIANGLE
100
Right Front
TRIANGLE
100
Right Rear
TRIANGLE
100
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Caterpillar R1600G on Mascus USA