Caterpillar R3000H

Caterpillar R3000H

Price
160,000 USD
Year
2015
Working hours
16431 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar R3000H
Categoryunderground mining loader
Serial NumberRCM00125
Catalog NumberCU4427439
Manufacturing Year2015
Hours16431 h
CountryPeru
LocationLima
Pricing
Price Excluding Tax160,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
OROPSOROPS
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
OROPSOROPS
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • PoorTAPA DE TANQUE DETERIORADA Y NO PRESENTA COLADOR DE COMBUSTIBLE.
  • PoorSE ENCUENTRA DOBLADO, REPARAR.
  • PoorGUARDABARROS SE ENCUENTRAN DEFORMADOS Y TIRAS ROTAS, REPARAR.
  • Good
  • Good
  • Good
  • PoorREJILLA DE RADIADOR PRESENTA PLANCHA SOLDADA, REPARAR.
  • Good
  • PoorCUBIERTAS SUPERIORES SE ENCUENTRAN DOBLADAS, REPARAR.
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Yes
  • No
  • PRESENTA 70%.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorVIDRIOS DE CABINA RAJADOS, CAMBIAR.
  • Good
  • Good
  • Good
  • Good
  • PoorAPOYABRAZOS CON DESGASTE ELEVADO, REPARAR.
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • YesPRESENTA FUGA POR TAPA DE BALANCINES Y LÍNEA DE MOTOR.
  • No
  • PRESENTA AGUA.
  • PoorPRE-CLEANER ROTO
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
electrical, starting and charging system
  • No
  • No
  • LUZ FRONTAL RH NO ENCIENDE, REALIZAR EL CAMBIO DE LAMPARA.
  • Good
  • Fair
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Fair
  • Good
  • PoorCILINDRO DE DIRECCION RH, PRESENTA RAYADURAS.
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • Good
  • Good
  • Good
  • PoorLíNEAS HIDRAULICAS CON CORTES PROFUNDOS.
  • PoorCILINDRO DE LEVANTE LH PRESENTA RAYADURAS.
  • Good
  • Good
  • FairCOLADOR DE ACEITE HIDRÁULICO DOBLADO, CAMBIAR.
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • PoorCUCHILLAS PRESENTAN DESGASTE ELEVADO.
  • Good
  • PoorNO PRESENTA PINES DE CUCHARON. PINES DE LINK HECHIZOS. CUCHARON DESMONTADO.
  • Good
final drives
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
tires
  • No
  • 30%
  • 35/65-33
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYOKOHAMA0NoYesYes
Left RearYOKOHAMA25NoYesYes
Right FrontYOKOHAMA49NoYesYes
Right RearYOKOHAMA27NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.See InventorySelect contact
Please Contact your local Cat Dealer
Peru
Telephone:+1 309 675 8905
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone