X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Construction
x
Underground Mining Equipment
x
underground mining loader
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

underground mining loader

Get an email alert when new equipment matching "Current filter" will be added

30 Search results for "Current filter"
Displaying: 25 - 30 Sort by:   ads/page
Caterpillar R1300G, On Requestunderground mining loader
Lima, PE
Year: 2015, Working hours: 12193 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

oropsbeaconcounterweightdifferential, standardlighting system, Specifications Conditions
Caterpillar R1700G, On Requestunderground mining loader
Hung Yen, VN
Year: 2013, Working hours: 12344 h
PHU THAI INDUSTRIES COMPANY

eropslightingboom, gpcounterweightlighting system, Specifications Conditions
Caterpillar R1600H, 660,000 USDunderground mining loader
Hermosillo, MX
Year: 2018, Working hours: 1724 h
EMPRESAS MATCO, S.A. DE C.V.

oropslightingboom, gpdifferential, standard, Specifications
Caterpillar R1600H, 690,000 USDunderground mining loader
Mexicali, MX
Year: 2018, Working hours: 923 h
EMPRESAS MATCO, S.A. DE C.V.

eropslightingfire extinguisherride controldifferential, standard, Specifications
Caterpillar R1600H, 435,000 USDunderground mining loader
Hermosillo, MX
Year: 2015, Working hours: 6726 h
EMPRESAS MATCO, S.A. DE C.V.

eropslightingfire extinguisherboom, gpdifferential, standard, Specifications
Caterpillar R1600H, 690,000 USDunderground mining loader
Mexicali, MX
Year: 2018, Working hours: 1064 h
EMPRESAS MATCO, S.A. DE C.V.

eropslightingfire extinguisherride controldifferential, standard, Specifications
 
Compare products