X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28440 machines for sale
Current filter
Category
Construction
x
Underground Mining Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Underground Mining Equipment

Get an email alert when new equipment matching "Current filter" will be added.

Used Mining Equipment for Sale

If you’re in the market for a new mining machine, “new” isn’t your only option. Your hour utilization and length of the job, paired with a lower price point, may point to used as a better option. If that’s the case, the longevity, re-buildability and overall value of Cat® used equipment makes it a smart investment. Sign up for email alerts when a piece of machinery you're looking for comes on the market in your area.

33 Search results for "Current filter"
Displaying: 13 - 24 Sort by:   ads/page
Caterpillar R3000H, 160,000 USDunderground mining loader
Lima, PE
Year: 2015, Working hours: 16431 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

oropscounterweightauto shiftdifferential, standardlighting system, Specifications Conditions
Caterpillar R1300G, On Requestunderground mining loader
Huaraz, PE
Year: 2017, Working hours: 7319 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

oropslightingdifferential, standardlighting system, Specifications Conditions
Caterpillar R 1300 G, 316,000 USDunderground mining loader
Cd. Obregon, MX
Year: 2016, Working hours: 7041 h
EMPRESAS MATCO, S.A. DE C.V.

auto lubeair conditionereropslighting, Specifications
Caterpillar R1300G, 316,000 USDunderground mining loader
Mexicali, MX
Year: 2017, Working hours: 7292 h
EMPRESAS MATCO, S.A. DE C.V.

air conditionereropslightingride control, Specifications
Caterpillar R 1300 G, 316,000 USDunderground mining loader
Hermosillo, MX
Year: 2016, Working hours: 7006 h
EMPRESAS MATCO, S.A. DE C.V.

auto lubeair conditionereropslighting, Specifications
Caterpillar R1300G, 316,000 USDunderground mining loader
Mexicali, MX
Year: 2017, Working hours: 6428 h
EMPRESAS MATCO, S.A. DE C.V.

air conditionereropslighting, Specifications
Caterpillar R1300G, 600,000 USDunderground mining loader
Mazatlan, MX
Year: 2018, Working hours: 670 h
EMPRESAS MATCO, S.A. DE C.V.

auto lubeair conditionereropslightingride control, Specifications
Caterpillar R1700 II, 95,000 USDunderground mining loader
Zacatecas, MX
Year: 2011, Working hours: 1795 h
TRACSA
Caterpillar R1700 II, 95,000 USDunderground mining loader
Zacatecas, MX
Year: 2012, Working hours: 1450 h
TRACSA
Caterpillar R1700G, On Requestunderground mining loader
Hung Yen, VN
Year: 2013, Working hours: 12344 h
PHU THAI INDUSTRIES COMPANY

eropslightingboom, gpcounterweightlighting system, Specifications Conditions
Caterpillar R2900G, 1,022,438 USDunderground mining loader
Mt Isa, QL, AU
Year: 2011, Working hours: 1 h
HASTINGS DEERING (AUSTRALIA)

air conditionereropsam fm cd radioride controllighting system, Specifications
Caterpillar R1300G, On Requestunderground mining loader
Lima, PE
Year: 2015, Working hours: 16835 h
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.

auto lubeoropsproduct linklightingcounterweight, Specifications Conditions
 
Compare products
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources