Hamm HD14

Hamm HD14

Price
20,902 USD
Year
2013
Working hours
1410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD14
CategorySingle drum rollers
Serial NumberH2010949
Unit NumberH2010949-A
Catalog NumberCU4442221
Manufacturing Year2013
Hours1410 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 20,902
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
EPA LABELEPA LABEL
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationHAMM-OROPS, WATER SPRAY, 54" DRUMS
AS IS, WHERE IS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • FairFADED, SCRATCHES AND SURFACE RUST PRESENT
  • FairDAMAGED, RIGHT SCREEN RIPPED
  • Good
safety items
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Good
  • Good
  • No
  • PLASTIC PANEL BELOW SEAT ASSEMBLY IS MISSING
engine
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • LEFT FRONT LIGHT INOP
transmission
  • Good
steering
  • FairP&B HAVE SOME MOVEMENT
  • FairP&B HAVE SOME MOVEMENT
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • FairSHOW NORMAL WEAR AND REAR IS WORN
  • Good
  • Good
  • Good
  • 54” DRUMS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone