Quick Search

Hamm HD90

Hamm HD90

Year
2019
Working hours
4,414 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Marrieta, GA
+1 6786899569
Show phone number
Basic information
BrandHamm HD90
Yancey CAT
CategoryTwin drum rollers
Serial NumberHAA00488
Catalog Number10141478
Year2019
Hours4,414 h
CountryUnited States
LocationMarrieta, United States
Pricing
Price Excluding Tax27,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
200
  • 4414 hrs on monitor
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Normal
  • 80%
  • 100%
  • Serviced at 4000 hrs per PM sticker
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering