Caterpillar CS54BCAB

Caterpillar CS54BCAB

Price
145,000 USD
Year
2019
Working hours
1836 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54BCAB
CategoryTwin drum rollers
Serial NumberCS500847
Unit NumberCS500847
Catalog NumberCU4707750
Manufacturing Year2019
Hours1836 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax145,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationNO COMPACTION SENSOR
LIGHTING, WARNING
OIL, HYDR, FACTORY FILLED
SCRAPER, STEEL, FRONT
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
LANGUAGES, OPTION 1
TIRES, 23,1-26 TI 8PR
LIGHTS, UPGRADED
PACK, DOMESTIC TRUCK
INSTRUCTIONS, NA CAB
SEAT BELT, 2"
LANE 3 ORDER
INSTALLATION, CAB
SEAT, CLOTH
FREQUENCY, FIXED
ENGINE, TIER 4F/STAGE 4
CAB, ROPS/FOPS WITH A/C
MIRRORS, REARVIEW, INTERNAL
Features
Additional InformationNO COMPACTION SENSOR
LIGHTING, WARNING
OIL, HYDR, FACTORY FILLED
SCRAPER, STEEL, FRONT
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
LANGUAGES, OPTION 1
TIRES, 23,1-26 TI 8PR
LIGHTS, UPGRADED
PACK, DOMESTIC TRUCK
INSTRUCTIONS, NA CAB
SEAT BELT, 2"
LANE 3 ORDER
INSTALLATION, CAB
SEAT, CLOTH
FREQUENCY, FIXED
ENGINE, TIER 4F/STAGE 4
CAB, ROPS/FOPS WITH A/C
MIRRORS, REARVIEW, INTERNAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone