Caterpillar CS54B

Caterpillar CS54B

Price
119,000 USD
Year
2018
Working hours
1295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategoryTwin drum rollers
Serial NumberCS500541
Unit NumberCS500541
Catalog NumberCU4460559
Manufacturing Year2018
Hours1295 h
CountryUnited States
Location14300 Ponce De Leon Blvd., FL
Pricing
Price Excluding Tax$ 119,000
Tax-
Price Including Tax-
Features
Additional InformationENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, NA PLATFORM
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
LIGHTS, UPGRADED
MIRRORS, REARVIEW, EXTERNAL
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, VINYL
TIRES, 23,1-26 TI 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone