Caterpillar CS54B

Caterpillar CS54B

Price
115,000 USD
Year
2018
Working hours
427 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategoryTwin drum rollers
Serial NumberCS500578
Unit NumberCS500578
Catalog NumberCU4697411
Manufacturing Year2018
Hours427 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax115,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationPACK, DOMESTIC TRUCK
SEAT, VINYL
SEAT BELT, 2"
SCRAPER, STEEL, FRONT
INSTALLATION, ROPS/FOPS
MIRRORS, REARVIEW, EXTERNAL
ENGINE, TIER 4F/STAGE 4
LIGHTING, WARNING
OIL, HYDR, FACTORY FILLED
INSTRUCTIONS, NA PLATFORM
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
SCREEN, STANDARD
TIRES, 23,1-26 TI 8PR
FREQUENCY, FIXED
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
NO COMPACTION SENSOR
LANE 2 ORDER
Features
Additional InformationPACK, DOMESTIC TRUCK
SEAT, VINYL
SEAT BELT, 2"
SCRAPER, STEEL, FRONT
INSTALLATION, ROPS/FOPS
MIRRORS, REARVIEW, EXTERNAL
ENGINE, TIER 4F/STAGE 4
LIGHTING, WARNING
OIL, HYDR, FACTORY FILLED
INSTRUCTIONS, NA PLATFORM
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
SCREEN, STANDARD
TIRES, 23,1-26 TI 8PR
FREQUENCY, FIXED
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
NO COMPACTION SENSOR
LANE 2 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone