Caterpillar CS54B

Caterpillar CS54B

Price
135,000 USD
Year
2019
Working hours
600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategoryTwin drum rollers
Serial NumberCS500677
Unit NumberCS500677
Catalog NumberCU4545016
Manufacturing Year2019
Hours600 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$ 135,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, NA PLATFORM
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
LIGHTS, UPGRADED
MIRRORS, REARVIEW, EXTERNAL
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, VINYL
TIRES, 23,1-26 TI 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone