Caterpillar CS54B

Caterpillar CS54B

Price
105,000 USD
Year
2017
Working hours
2085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategoryTwin drum rollers
Serial NumberCS500464
Unit NumberCS500464
Catalog NumberCU4546872
Manufacturing Year2017
Hours2085 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$ 105,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCS54B VIBRATORY COMPACTOR
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, NA PLATFORM
LANE 1 ORDER
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
MIRRORS, REARVIEW, EXTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, VINYL
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone