Caterpillar CS54B

Caterpillar CS54B

Price
85,000 USD
Year
2016
Working hours
2615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategoryTwin drum rollers
Serial NumberCS500348
Unit NumberCS500348
Catalog NumberCU4272054
Manufacturing Year2016
Hours2615 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$ 85,000
Tax-
Price Including Tax-
Features
Additional Information*ENGINE, TIER 4F/STAGE 4
MIRRORS, REARVIEW, EXTERNAL
INSTRUCTIONS, NA PLATFORM
SCRAPER, STEEL, FRONT
INSTALLATION, ROPS/FOPS
*LIGHTS, UPGRADED
*OIL, HYDR, FACTORY FILLED
*SEAT BELT, 3"
*LANGUAGES, STD
*SCREEN, STANDARD
PRODUCT LINK, CELLULAR PL641
SEAT, VINYL
LANE 2 ORDER
PACK, DOMESTIC TRUCK
FREQUENCY, FIXED
PLATFORM, ROPS/FOPS
CERTIFICATE OF ORIGIN
*CS54B VIBRATORY COMPACTOR
SENSOR, DRIVE POWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • PL641 - 12/04/17 WITH 857 HRS
  • Good
  • Good
  • GoodROPS
  • Good
gauges, operator station, console
  • NoNO SAFETY BOOK
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED - 35
  • 90%
  • 90%
  • HYD LIFTERS
  • N
  • L
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • CODES COMING ON ??
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good2 SPEEDS
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • 5 SAMPLES TAKEN
  • Good
  • Good
  • Good
  • Good7 SMOOTH DRUM
  • Good
  • Good
tires
  • 23.1-26 / NEW=21
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearFIRESTONE2096NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone