Quick Search

Caterpillar CB66B

Caterpillar CB66B

Year
2017
Working hours
355 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Louisville, KY
+1 304 949 6400
Show phone number
Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial NumberB6600259
Catalog Number4801072
Year2017
Hours355 h
CountryUnited States
LocationLouisville, United States
Pricing
Price Excluding Tax194,444 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
MAT TEMPERATURE SENSORSMAT TEMPERATURE SENSORS
Additional informationROPS / FOPS
VERSA VIBE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
301
  • Good
  • Good
  • Good
  • PoorOut of date. Needs replaced.
gauges, operator station, console
400
  • Yes
  • N/A
  • Good
  • Good
  • N/A
  • Good
  • Good
  • N/A
engine
900
  • No
  • No
  • Yes
  • YesIn safe zone but will need some engine oil added.
  • No
  • No
  • No
  • Red
  • 74%
  • 100%
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLow coolant, needs topped off.
  • Good
electrical, starting and charging system
410
  • Good
  • FairNeeded to be jump started because disconnect switch was left on.
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
900
  • Good
  • Good
  • Good
  • GoodFront scraper not adjusted correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Rear left tail light out. Rear left, front right and rear right drum lights are out.
  • Missing two screws on the rear dash cover.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering