Caterpillar CB66B

Caterpillar CB66B

Price
173,236 USD
Year
2017
Working hours
753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial NumberB6600248
Unit NumberE136500
Catalog NumberCU2534046
Manufacturing Year2017
Hours753 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 173,236
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationPRODUCT LINK: INCLUDES
ROPS: OPEN
COMMENT: 5 AMPLITUDE SYSTEM
DRUM WIDTH: 84"
ENGINE TIER RATING: T4F
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone