Caterpillar CB66B

Caterpillar CB66B

Price
163,024 USD
Year
2016
Working hours
906 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial NumberB6600147
Unit NumberE132022
Catalog NumberCU2443220
Manufacturing Year2016
Hours906 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$ 163,024
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationDRUM WIDTH: 84"
ENGINE TIER RATING: T4F
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone