Caterpillar CB34B

Caterpillar CB34B

Price
42,500 USD
Year
2018
Working hours
313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB34B
CategoryCompactors
Serial NumberXB400548
Unit Number452982
Catalog NumberCU4415069
Manufacturing Year2018
Hours313 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 42,500
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
ENGINE, TIER 4F, STAGE 4
INSTRUCTIONS, NORTH AMERICAN
LIGHTING PACKAGE, STANDARD
OIL, HYDR, FACTORY FILLED
PRODUCT LINK INSTALLATION
PRODUCT LINK, CELLULAR PL641
PROPEL, STANDARD
PUMP, PROPEL, STANDARD
ROPS, FOLDABLE
SEAT, NON SUSPENSION
SUPPORT, FIXED FOR SEAT
TRAVEL CONTROL, COVER GP
325 GD 4/30/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • drum
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • GoodROPS
  • PoorNo date on belt
gauges, operator station, console
  • Good
  • Good
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition , new
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 51” wide by 32” dia
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone