Quick Search

Caterpillar CB66B

Caterpillar CB66B

CAT Certified
Year
2017
Working hours
1,677 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Williamsburg, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial Number0B6600241
Unit Number22121950
Catalog Number4880009
Year2017
Hours1,677 h
CountryUnited States
LocationWilliamsburg, United States
Pricing
Price Excluding Tax103,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
WATER SPRAY SYSWATER SPRAY SYS
Additional informationROPS / FOPS
VERSA VIBE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Goodsome normal wear
  • Good
  • Good
safety items
310
  • Good
  • Goodopen cab, mirrors good
  • Good
  • Fairinstaled 05/2017 needs replacement
gauges, operator station, console
601
  • Yes
  • GoodN/A
  • Good
  • Poormodule keypad missing needs replacement
  • GoodN/A
  • GoodN/A
  • Good
  • GoodN/A
engine
720
  • No
  • No
  • No
  • NoCoolant low, leak around regulator housing needs additional troubleshooting
  • No
  • No
  • No
  • ELC
  • 97%
  • 100%
  • normal
  • normal
  • Fairair filters need replacement
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPM Date unknown
  • Goodcoolant system regulator housing leaks
  • Good
cooling system
610
  • Good
  • Good
  • Good
  • Good
  • Fairregulator housing leaks needs troubleshot further
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodvibratory system will need to be operated after module keypad installed
  • Good
drum
720
  • Fairfront bar bent from impacted
  • Good
  • Good
  • Fairfront scraper needs replacement
  • Good
  • Good
  • Good
  • Goodvibratory system will need to be operated after module keypad installed
  • Goodwater system will need to be operated after module keypad installed
comments, misc. repairs, general remarks
  • module keypad replacement
  • Front left flood light replacement needed
  • Coolant system regulator housing troubleshot
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering