Caterpillar CB66B

Caterpillar CB66B

Price
143,152 USD
Year
2016
Working hours
1528 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial NumberB6600135
Unit NumberE131314
Catalog NumberCU4627571
Manufacturing Year2016
Hours1528 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 143,152
Tax-
Price Including Tax-
Details
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationPRODUCT LINK: INCLUDES
DRUM WIDTH: 84"
ROPS: OPEN
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
ENGINE TIER RATING: T4F
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationPRODUCT LINK: INCLUDES
DRUM WIDTH: 84"
ROPS: OPEN
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources