Quick Search

Caterpillar CB66B

Caterpillar CB66B

CAT Certified
Year
2017
Working hours
2,420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Williamsburg, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial Number0B6600256
Unit Number22122030
Catalog Number4880017
Year2017
Hours2,420 h
CountryUnited States
LocationWilliamsburg, United States
Pricing
Price Excluding Tax103,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
EPA LABELEPA LABEL
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
WATER SPRAY SYSWATER SPRAY SYS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • FairMinor scratches and chips
  • Good
  • GoodASPHALT ON STEPS
safety items
310
  • Good
  • Fairone mirror has a minor blemish
  • Good
  • Good
gauges, operator station, console
200
  • No
  • Good
  • Good
engine
610
  • No
  • No
  • Yes
  • YesDEF FULL OIL FULL COOLANT LOW HYDRAULIC FULL
  • No
  • No
  • No
  • RED
  • 100%
  • 96%
  • N
  • NO SMOKE
  • FairDusty/Dirty but good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
711
  • Fair
  • Good
  • Good
  • PoorOne scrapers is in need of replacement
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering