Caterpillar CB66B

Caterpillar CB66B

Price
83,050 USD
Year
2016
Working hours
1847 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB66B
CategoryTwin drum rollers
Serial NumberB6600142
Unit NumberUS-1148679
Catalog NumberCU4626929
Manufacturing Year2016
Hours1847 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax83,050 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationOFF SET HITCH
ROPS / FOPS
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationOFF SET HITCH
ROPS / FOPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • GoodINSTALLED MAY OF 2020
gauges, operator station, console
  • Yes
  • SMALL HOLE IN CUSHION
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • 50%
  • 36%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone