Quick Search

Caterpillar CB64B

Caterpillar CB64B

Benefits Dealer Certified
Year
2016
Working hours
1,450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Williamsburg, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar CB64B
CategoryTwin drum rollers
Serial Number0C5600227
Unit NumberRL328-805
Catalog Number10050495
Year2016
Hours1,450 h
CountryUnited States
LocationWILLIAMSBURG, United States
Pricing
Price Excluding Tax76,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIG SAVERRIG SAVER
BEACONBEACON
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional informationROPS / FOPS
VERSA VIBE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
130
  • Good
  • Fair
  • Fair
  • Fair
safety items
301
  • Good
  • Good
  • Good
  • Poorexpired 2019
gauges, operator station, console
110
  • Yes
  • Good
  • Fair
engine
600
  • No
  • No
  • Yes
  • No
  • No
  • Yesoil pan area leaking
  • No
  • red
  • 100%
  • 54%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
301
  • Good
  • Poorbattery cables corroded
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
hydraulics
610
  • Good
  • Good
  • Good
  • Fairsmall leak
  • Good
  • Good
  • Good
drum
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • battery was dead and cablse corroded, repaired new battery cleaned cables
  • oil pan leaks
  • hydraulic pump stack leaking hydraulic oil
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering