Caterpillar CB24B

Caterpillar CB24B

Price
36,524 USD
Year
2017
Working hours
993 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X400784
Unit NumberE136169
Catalog NumberCU4461498
Manufacturing Year2017
Hours993 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 36,524
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationCOMMENT: FOLDABLE ROPS
ENGINE TIER RATING: T4F
ROPS: OPEN
PRODUCT LINK: INCLUDES
VIBRATORY SYSTEM
DRUM WIDTH: 47"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone