Caterpillar CB24B

Caterpillar CB24B

Price
39,500 USD
Year
2018
Working hours
271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X401302
Unit NumberNM75513
Catalog NumberCU4373514
Manufacturing Year2018
Hours271 h
CountryUnited States
LocationSalem, OR
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Features
Additional InformationCONTROL, TRACTION
EIN #TE3S36
ENGINE T4F
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHTING PACKAGE, STANDARD
PACKING, CONTAINER
PRODUCT LINK INSTALLATION
PRODUCT LINK, PL241
ROPS, FOLDABLE
BELT, SEAT, 3" SUSPENSION
SEAT, WITH SAFETY SWITCH
SERIALIZED TECHNICAL MEDIA KIT
SUPPORT, SLIDING FOR SEAT
TRAVEL CONTROL, COVER GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone